Artikel nr.:

×

Details

Prijs (Aantal):
Hoeveelheid:

excl. btw & Verzending
, Leveringstijdstip Werkdag(en)
In de winkelwagen

Modellen IV30, IV31, IV50, IV51

Naaldafsluiter

3-, 5- weg manifold, drukverschilmeetinstrumenten


Leveringsinformatie: instrumenten op voorraad zijn per direct leverbaar; voor op maat gemaakte instrumenten zie de artikeldetails.

Voorbeeld

Technische informatie

Specifications according to data sheetAC 09.23
Medium temperaturemax. +204°C [400°F] - PTFE
Medium temperaturemax. +538°C [1.000°F] - graphite
Medium temperaturemax. +180°C [356 °F] - TA-Luft/ISO15848
Body materialother materials also available on request

Standaardfuncties

Material bodyStainless steel 316/316L - 1.4401/1.4404 - S31600/S31603
MountingWith bracket holes
Nominal pressure6000 psi / 420 bar
Material packingPTFE
Bonnet designStandard
Certificates accessoryNACE MR0175 Sour Gas Service & Inspection certificate 3.1, EN 10204, all wetted parts material

  • voorradig in Duitsland
  • beschikbaar na productie
  • niet beschikbaar in de online shop
  • niet beschikbaar
  • voorradig in Duitsland
  • beschikbaar na productie
  • niet beschikbaar in de online shop
  • niet beschikbaar
Version3-Valve Manifold
DesignStandard pattern, C-2-C instrument: 37mmStandard pattern, C-2-C instrument: 54mm
Valve positionAngled, Differential Pressure GaugeRadial, Differential Pressure GaugeAngled, Direct Mounting
Vent connectionwithoutwithoutwithout
Connection process side + instrument side
Prijs€ 407,99€ 489,39€ 338,20
1/2 NPT female - G 1/2 female swivel
1/2 NPT female - G 1/4 male swivel3118787981640933
1/2 NPT female - G 1/2 male swivel
1/2 NPT male - G 1/4 male swivel4875290081640935
1/2 NPT male - G 1/2 male swivel8164092136709683
Prijs€ 407,10€ 488,50€ 338,20
1/2 NPT male - G 1/2 female swivel8164092281640937
Prijs€ 398,32€ 479,72€ 338,20
G 3/8 female - G 1/4 male swivel1442240981640938
Prijs€ 398,49€ 479,89€ 338,20
G 3/8 female - G 1/2 male swivel8164092381640195
Prijs€ 407,99€ 489,39€ 338,20
G 3/8 female - G 1/2 female swivel
G 1/2 female - G 1/4 male swivel
G 1/2 female - G 1/2 male swivel
G 1/2 male - G 1/4 male swivel3710501881640943
G 1/2 male - G 1/2 male swivel8164093081640945
Prijs€ 338,20
G 1/2 male - G 1/2 female swivel
G 3/8 female - G 3/8 female
G 1/2 female - G 1/2 female
1/2 NPT female - 1/2 NPT female
1/2 NPT female - IEC 61518-B81641391
1/2 NPT female - IEC 61518-A
G 1/2 Female - IEC 61518-B
G 1/2 Female - IEC 61518-A
IEC 61518 - IEC 61518-A
IEC 61518 - IEC 61518-B81641396


  • voorradig in Duitsland
  • beschikbaar na productie
  • niet beschikbaar in de online shop
  • niet beschikbaar
  • voorradig in Duitsland
  • beschikbaar na productie
  • niet beschikbaar in de online shop
  • niet beschikbaar
Version5-Valve Manifold
DesignStandard pattern, C-2-C instrument: 37mmStandard pattern, C-2-C instrument: 54mm
Valve positionAngled, Differential Pressure GaugeRadial, Differential Pressure GaugeAngled, Direct Mounting
Vent connectionG 1/8 female without plugG 1/4 female without plug1/4" NPT female with plug
Connection process side + instrument side
Prijs€ 664,79€ 746,19€ 555,20
1/2 NPT female - G 1/2 female swivel
1/2 NPT female - G 1/4 male swivel5845593181641366
1/2 NPT female - G 1/2 male swivel
1/2 NPT male - G 1/4 male swivel8164033681641367
Prijs€ 663,90€ 745,30€ 555,20
1/2 NPT male - G 1/2 male swivel
1/2 NPT male - G 1/2 female swivel8164103681641050
Prijs€ 655,12€ 736,52€ 555,20
G 3/8 female - G 1/4 male swivel202037181641051
Prijs€ 655,29€ 736,69€ 555,20
G 3/8 female - G 1/2 male swivel8164103881640196
Prijs€ 664,79€ 746,19€ 555,20
G 3/8 female - G 1/2 female swivel
G 1/2 female - G 1/4 male swivel
G 1/2 female - G 1/2 male swivel
G 1/2 male - G 1/4 male swivel202038981641054
G 1/2 male - G 1/2 male swivel8164104183141757
Prijs€ 726,50€ 555,20
G 1/2 male - G 1/2 female swivel
G 3/8 female - G 3/8 female81641056
Prijs€ 555,20
G 1/2 female - G 1/2 female
1/2 NPT female - 1/2 NPT female
1/2 NPT female - IEC 61518-B48758030
Prijs€ 667,90
1/2 NPT female - IEC 61518-A14406971
Prijs€ 555,20
G 1/2 Female - IEC 61518-B
G 1/2 Female - IEC 61518-A
IEC 61518 - IEC 61518-A
IEC 61518 - IEC 61518-B81641427